For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
RIL - Reducing adapters, long
Bill of material
RIL NW 20 13
DES
Identifier
RIL NW 20 13
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
16 mm
G1
Thread G1
G 3/4" -14
G2
Thread G2
G 1/2" -14
D3
Diameter D3
32 mm
I1
Length I1
16 mm
I2
Length I2
20.0 mm
L
Length L
41 mm
SW
Width across flats SW
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.